??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
1 Inch
Part Number
006016
Description
P2B-BASP-100
Weight
1.7 lbs
A
2 Inch
B
4-3/4 Inch
C
1-1/2 Inch
DMIN
3-1/2 Inch
DMAX
3-3/4 Inch
Bolt Diameter
3/8 Inch
G
9/16 Inch
H
9/16 Inch
J
2 Inch
M
1 Inch
Grease Cups - Pipe Tap
1/8 Inch
Grease Cups - No. Reqd
1
Grease Cups - Size
00
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.